您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- S - Indoor Stepped Insert
- GBB.0S.250.LN
Electrical Configuration
- Nb of contacts Coax
- 1
- Rated current
- 6 A
- Impedance
- 50 Ohms
- Cable type
- RG 178 B/U, RG 196 A/U, RG 188 A/U, RG 316 B/U, RG 174 A/U, HF-2114, RG 122 /U
Form & Material
- Shell style / Model id
- GBB - Tapered washer
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) washer
- Keying
- No keying
- Weight
- 0.25 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- No IP rating
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Technical plans
尺寸
| A | C | L | |
|---|---|---|---|
| mm. | 11 | 9.1 | 2.5 |
| in. | 0.43 | 0.36 | 0.1 |
S - Indoor Stepped Insert
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。