Special
Image for illustrative purpose only
Number of contacts Low Voltage
3
Wire Size/AWG
22 - 14
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
5.80 - 7.20 mm
Size
3S
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
3
Contact Termination Low voltage
Solder
Insert configuration value
3S.303 - 3 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
20 A
Test voltage (kV DC)
2.1
Bucket Dia.
1.8
Contact Dia.
2
Wire Size/AWG
22 - 14

Form & Material

Shell style / Model id
FZP - Straight plug for remote handling, cable collet and inner anti-rotating device
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Colour
Grey
Weight
85.17 g

Environment

Technical domain
Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Climatic Category
55/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
5.80 - 7.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/s/types/3_303_m.gif
https://web.lemo.com/img/Illustrations/s/models/fzp.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

尺寸

M L A N S3 S2
mm. 46 61 24 24 18 14
in. 1.81 2.4 0.94 0.94 0.71 0.55
S - Indoor Stepped Insert
S - Indoor Stepped Insert
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
主要功能
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。