The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 1
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3S.140 - 1 Low Voltage
- Insulator
- T: PTFE
- Rated current
- 43 A
- Test voltage (kV DC)
- 3.3
- Contact Dia.
- 4
- Wire Size/AWG
- 18 - 10
Form & Material
- Shell style / Model id
- FLA - Elbow plug, cable collet
- Plug
- Elbow
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 82.87 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 2.60 - 4.20 mm
尺寸
|
A |
H |
L |
M |
S1 |
S2 |
A1 |
|
mm.
|
21 |
44 |
38.5 |
23.5 |
15 |
14 |
21 |
| in. |
0.83 |
1.73 |
1.52 |
0.93 |
0.59 |
0.55 |
0.83 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现