The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 0S.650 - 1 Triax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- Impedance
- 50 Ohms
- VSWR
- 1.03 + 0.34 * f/GHz
- Vtest
- 1200 V (AC), 1700 V (DC)
- Cable type
- 10369
- Bucket Dia.
- 0.8
- Contact Dia.
- 0.9 mm (0.035"in)
Form & Material
- Shell style / Model id
- FLA - Elbow plug, cable collet and nut for fitting a bend relief
- Plug
- Elbow
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Gray
- Variant
- Nut for fitting a bend relief
- Weight
- 15.38 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >144 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 2.30 - 3.20 mm
尺寸
|
A |
L |
M |
S1 |
S2 |
H |
|
mm.
|
13 |
23 |
13 |
8 |
6.5 |
24.5 |
| in. |
0.51 |
0.91 |
0.51 |
0.31 |
0.26 |
0.96 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现