您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- S - Indoor Stepped Insert
- FGG.6S.348.CYAC23
Electrical Configuration
- Number of contacts Low Voltage
- 48
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 6S.348 - 48 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 7 A
- Test voltage (kV DC)
- 2.1
- Bucket Dia.
- 1.8
- Contact Dia.
- 2
- Wire Size/AWG
- 22 - 14
Form & Material
- Shell style / Model id
- FGG - Straight plug
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Colour
- Grey
- Weight
- 580.1 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 22.10 - 23.00 mm
Technical plans
尺寸
| A | L | M | S2 | |
|---|---|---|---|---|
| mm. | 46 | 106.3 | 81.5 | 38 |
| in. | 1.81 | 4.19 | 3.21 | 1.5 |
S - Indoor Stepped Insert
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。