The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 4S.250 - 1 Coax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 36 A
- Impedance
- 50 Ohms
- VSWR
- 1.01 + 1.9 * f/GHz
- Vtest
- 2100 V (AC), 3000 V (DC)
- Cable type
- RG 214 /U, RG 216 /U, RG 225 /U, RG 225 /U, RG 213/U, RG 115 A/U, RG 11 A/U, RG 144/U, RG 165 /U
- Bucket Dia.
- 3.7 mm (0.146in)
- Contact Dia.
- 4 mm (0.157in)
Form & Material
- Shell style / Model id
- FAA - Fixed plug, non-latching, nut fixing
- Plug
- Fixed
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Snap-on
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 68.54 g
- Panel Drill Hole
- M25
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
尺寸
|
L |
M |
S1 |
S3 |
e |
E |
B |
A |
|
mm.
|
35.5 |
20.5 |
23.5 |
30 |
M25x1.0 |
2.5 |
32 |
28 |
| in. |
1.4 |
0.81 |
0.93 |
1.18 |
|
0.1 |
1.26 |
1.1 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现