Special
Image for illustrative purpose only
Nb of contacts Coax
1
Socket / Receptacle
Socket / Receptacle - Elbow
Locking system
Push-pull
Size
1S
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Nb of contacts Coax
1
Insert configuration value
1S.250 - 1 Coax (50 Ohm)
Footprint IPC Class3 compatibility
Yes
Class3 Productibility Level Compatibility
A (General Design Producibility - Preferred)
Insulator
T: PTFE
Rated current
12 A
Impedance
50 Ohms
VSWR
1.01 + 0.23 * f/GHz
Vtest
3000 V (AC), 4200 V (DC)
Cable type
RG 178 B/U, RG 196 A/U, RG 188 A/U, RG 316 B/U, RG 174 A/U, HF-2114, RG 122 /U
Bucket Dia.
1.4 mm (0.05in)
Contact Dia.
1.6 mm (0.06in)

Form & Material

Shell style / Model id
EXP - Elbow receptacle for printed circuit with two nuts (solder or screw fixing)
Socket / Receptacle
Elbow
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) collet and crimping tube, brass (chrome plated [SAE AMS 2460]) collet nut
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Weight
19.71 g

Environment

Technical domain
Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Climatic Category
55/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>144 hr
S - Indoor Stepped Insert
S - Indoor Stepped Insert
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
主要功能
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。