The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 2S.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- Impedance
- 75 Ohms
- VSWR
- 1.02 + 0.07 * f/GHz
- Vtest
- 1200 V (AC), 1700 V (DC)
- Cable type
- Belden 8215,8232A,HF-2426,Triax 8 Nokia,375 029 LEDE, RGT 179
Form & Material
- Shell style / Model id
- EWB - Fixed receptacle, nut fixing, with two flats on the flange, watertight or vacuum-tight
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Variant
- Watertight unmated (connector to device)
- Weight
- 25.18 g
- Panel Drill Hole
- M16
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +80°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 40 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 13.60 mm
尺寸
|
A |
B |
e |
E |
L |
M |
S1 |
S3 |
S4 |
|
mm.
|
20 |
21.5 |
M16x1.0 |
17 |
28.6 |
4 |
14.5 |
19 |
16 |
| in. |
0.79 |
0.85 |
|
0.67 |
1.13 |
0.16 |
0.57 |
0.75 |
0.63 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现