The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts High Voltage
- 4
- Contact Termination High voltage
- Solder
- Insert configuration value
- 5S.444 - 4 High Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Test voltage LV Ue (kV rms)
- -
- Working voltage HV contact - Us (kV rms)
- 3.5
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 128.15 g
- Panel Drill Hole
- M35
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 5.00 - 33.60 mm
尺寸
|
A |
B |
e |
E |
L |
M |
S1 |
|
mm.
|
40 |
40 |
M35x1.0 |
15.5 |
45 |
3 |
33.5 |
| in. |
1.57 |
1.57 |
|
0.61 |
1.77 |
0.12 |
1.32 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现