Special
Image for illustrative purpose only
Number of contacts Low Voltage
5
Wire Size/AWG
30 - 22
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Jacket cable outside diameter [mm]
3.60 - 4.00 mm
Size
0K
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Solder
R (max)
6.1 mOhm
Insert configuration value
0K.305 - 5 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6.5 A
Vtest (contact-contact)
1.4 kV (DC)
Vtest (contact-shell)
1 kV (DC)
Max. Conductor
0.34 mm² (AWG 22)
Max. Stranded Conductor
0.34 mm² (AWG 22)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
30 - 22
Gender
Reverse Gender

Form & Material

Shell style / Model id
PH - Free receptacle, cable collet and nut for fitting a bend relief
Socket / Receptacle
Free
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
Colour
Black
Variant
Nut for fitting a bend relief
Weight
14.94 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
3.60 - 4.00 mm
K - Outdoor keyed
K - Outdoor keyed
适用于室外/暴露环境(IP68)
插拔自锁
6种尺寸
多个定位销角度
与B系列相同的针芯配置
主要功能
适用于室外/暴露环境(IP68)
插拔自锁
6种尺寸
多个定位销角度
与B系列相同的针芯配置
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。