The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Fiber optic
- 4
- Contact Termination Fiber optic
- Solder
- Insert configuration value
- 4K.95D - 4 FO Type F2, 5 LV
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 13 A
- Fiber Optic Contact
- Type F2 (must be ordered separately)
- Vtest (contact-contact)
- 1200 V (AC), 1700 V (DC)
- Vtest (contact-shell)
- 1300 V (AC), 1840 V (DC)
- Contact Dia.
- 1.3
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- FX - Fixed plug with round flange and screw fixing
- Plug
- Fixed
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 221.04 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -40°C / +80°C
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
尺寸
|
M |
L |
H |
G |
B |
A |
P |
S2 |
|
mm.
|
11 |
71 |
27 |
3.4 |
28.5 |
47 |
32 |
19 |
| in. |
0.43 |
2.8 |
1.06 |
0.13 |
1.12 |
1.85 |
1.26 |
0.75 |
主要功能
- 适用于室外/暴露环境(IP68)
- 插拔自锁
- 6种尺寸
- 多个定位销角度
- 与B系列相同的针芯配置
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现