The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- Nb of contacts Fluidic
- 2
- Contact Termination Fluidic
- Solder
- Insert configuration value
- 3K.P22 - 2 Fluidic with valve P1, 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Max pressure
- 6 bar (87.02 psi)
- Test voltage (kV rms) Contact-contact
- 1.2
- Test voltage (kV rms) Contact-shell
- 1.05
- Tube Inner Dia.
- 1.8 mm (0.070)
- Tube Outer Dia.
- 3.0 mm (0.118 in.)
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 64.26 g
- Panel Drill Hole
- M24
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 22.60 mm
尺寸
|
e |
E |
L |
M |
N |
S1 |
S3 |
A |
B |
|
mm.
|
M24x1.0 |
11 |
36.2 |
6 |
33.6 |
22.5 |
30 |
31 |
34.5 |
| in. |
|
0.43 |
1.43 |
0.24 |
1.32 |
0.89 |
1.18 |
1.22 |
1.36 |
主要功能
- 适用于室外/暴露环境(IP68)
- 插拔自锁
- 6种尺寸
- 多个定位销角度
- 与B系列相同的针芯配置
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现