The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 4.8 mOhm
- Insert configuration value
- 0K.303 - 3 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- A (General Design Producibility - Preferred)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 8 A
- Vtest (contact-contact)
- 1.7 kV (DC)
- Vtest (contact-shell)
- 1.3 kV (DC)
- Contact Dia.
- 0.9 mm (0.035in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 11.62 g
- Panel Drill Hole
- M14
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
E |
Lmax |
M |
N |
S1 |
S3 |
B |
e |
|
mm.
|
18 |
6 |
23.3 |
4 |
20.1 |
12.5 |
17 |
19.5 |
M14x1.0 |
| in. |
0.71 |
0.24 |
0.92 |
0.16 |
0.79 |
0.49 |
0.67 |
0.77 |
|
主要功能
- 适用于室外/暴露环境(IP68)
- 插拔自锁
- 6种尺寸
- 多个定位销角度
- 与B系列相同的针芯配置
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现