Special
Image for illustrative purpose only
Number of contacts Low Voltage
10
Wire Size/AWG
24 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Panel Drill Hole
M20
Jacket cable outside diameter [mm]
1.00 - 18.60 mm
Size
2K
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
2K.310 - 10 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
8 A
Vtest (contact-contact)
2.6 kV (DC)
Vtest (contact-shell)
3 kV (DC)
Contact retention
30 N
Max. Conductor
0.5 mm² (AWG 20)
Min. Conductor
0.25 mm² (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Standard

Form & Material

Shell style / Model id
EE - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
C: 2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
35.03 g
Panel Drill Hole
M20

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 18.60 mm
K - Outdoor keyed
K - Outdoor keyed
适用于室外/暴露环境(IP68)
插拔自锁
6种尺寸
多个定位销角度
与B系列相同的针芯配置
主要功能
适用于室外/暴露环境(IP68)
插拔自锁
6种尺寸
多个定位销角度
与B系列相同的针芯配置
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。