The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 1
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 0E.116 - 1 Low Voltage
- Insulator
- T: PTFE
- Rated current
- 12 A
- Test voltage (kV DC)
- 2.1
- Contact Dia.
- 1.6
- Wire Size/AWG
- 26 - 18
Form & Material
- Shell style / Model id
- FFA - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm
尺寸
|
S2 |
M |
A |
L |
|
mm.
|
8 |
23 |
11 |
34 |
| in. |
0.31 |
0.91 |
0.43 |
1.34 |
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现