Standard
Image for illustrative purpose only
Number of contacts Low Voltage
1
Wire Size/AWG
26 - 18
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
3.60 - 4.00 mm
Size
0E
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
1
Contact Termination Low voltage
Solder
Insert configuration value
0E.116 - 1 Low Voltage
Insulator
T: PTFE
Rated current
12 A
Test voltage (kV DC)
2.1
Contact Dia.
1.6
Wire Size/AWG
26 - 18

Form & Material

Shell style / Model id
FFA - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Weight
12.14 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
3.60 - 4.00 mm
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
室外/暴露环境(IP68)
插拔自锁
7种尺寸
阶梯定位针芯
S系列同款阶梯定位
主要功能
室外/暴露环境(IP68)
插拔自锁
7种尺寸
阶梯定位针芯
S系列同款阶梯定位
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。