The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 4E.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 15 A
- Impedance
- 75 Ohms
- VSWR
- 1.01 + 0.14 * f/GHz
- Vtest
- 1500 V (AC), 2120 V (DC)
- Cable type
- Belden 8215,8232A,HF-2426,Triax 8 Nokia,375 029 LEDE, Belden 9267,8233A, Triax 11 Nokia,466 140 LEDE
Form & Material
- Shell style / Model id
- FBE - Fixed plug with round flange and tag, nut fixing
- Plug
- Fixed
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 179.39 g
- Panel Drill Hole
- M25
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP66
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- F ret (min)
- 90 N
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 85 dB (10 MHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
尺寸
|
L |
e |
A |
|
mm.
|
61 |
M25x1.0 |
35 |
| in. |
2.4 |
|
1.38 |
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现