您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- E - Outdoor Stepped Insert
- ERN.4E.675.CTA
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 4E.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 15 A
- Impedance
- 75 Ohms
- VSWR
- 1.01 + 0.14 * f/GHz
- Vtest
- 1500 V (AC), 2120 V (DC)
- Cable type
- Belden 8215,8232A,HF-2426,Triax 8 Nokia,375 029 LEDE, Belden 9267,8233A, Triax 11 Nokia,466 140 LEDE
Form & Material
- Shell style / Model id
- ERN - Fixed receptacle with tag, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 103.38 g
- Panel Drill Hole
- M30
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP66
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- F ret (min)
- 90 N
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 85 dB (10 MHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 4.80 - 28.60 mm
Technical plans
尺寸
| A | L | e | |
|---|---|---|---|
| mm. | 37 | 39 | M30x1 |
| in. | 1.46 | 1.54 |
E - Outdoor Stepped Insert
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。