您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- E - Outdoor Stepped Insert
- ERC.0E.116.CTA
Electrical Configuration
- Number of contacts Low Voltage
- 1
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 0E.116 - 1 Low Voltage
- Insulator
- T: PTFE
- Rated current
- 12 A
- Test voltage (kV DC)
- 2.1
- Contact Dia.
- 1.6
- Wire Size/AWG
- 26 - 18
Form & Material
- Shell style / Model id
- ERC - Fixed receptacle, nut fixing with slot in the flange
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 13.96 g
- Panel Drill Hole
- M14
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
Technical plans
尺寸
| A | B | e | E | F | L | M | S3 | S1 | |
|---|---|---|---|---|---|---|---|---|---|
| mm. | 18 | 19.5 | M14x1.0 | 5.5 | 1.5 | 19.5 | 4 | 17 | 12.5 |
| in. | 0.71 | 0.77 | 0.22 | 0.06 | 0.77 | 0.16 | 0.67 | 0.49 |
E - Outdoor Stepped Insert
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。