The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts High Voltage
- 1
- Contact Termination High voltage
- Solder
- Insert configuration value
- 3E.405 - 1 High Voltage
- Insulator
- T: PTFE
- Rated current
- 15 A
- Test voltage (kV DC)
- 10.5
- Creepage distance
- 12.5 mm
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 71.41 g
- Panel Drill Hole
- M24
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.60 - 22.60 mm
尺寸
|
A |
B |
e |
E |
L1 |
M |
S1 |
S3 |
|
mm.
|
31 |
34 |
M24x1.0 |
11 |
58 |
6 |
22.5 |
30 |
| in. |
1.22 |
1.34 |
|
0.43 |
2.28 |
0.24 |
0.89 |
1.18 |
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现