The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Thermocouple
- 4
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- 2E.902/ThC - 2 Thermocouple Pairs
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 12 A
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 35.06 g
- Panel Drill Hole
- M20
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
E |
L |
M |
S1 |
S3 |
|
mm.
|
25 |
27.5 |
M20x1.0 |
9 |
28.5 |
5 |
18.5 |
24 |
| in. |
0.98 |
1.08 |
|
0.35 |
1.12 |
0.2 |
0.73 |
0.94 |
主要功能
- 室外/暴露环境(IP68)
- 插拔自锁
- 7种尺寸
- 阶梯定位针芯
- S系列同款阶梯定位
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现