The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 6
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.3 mOhm
- Insert configuration value
- 4B.306 - 6 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 24 A
- Vtest (contact-contact)
- 3.9 kV (DC)
- Vtest (contact-shell)
- 3.4 kV (DC)
- Contact retention
- 65 N
- Max. Conductor
- 2.5 mm² (AWG 12)
- Min. Conductor
- 1.5 mm² (AWG 16)
- Bucket Dia.
- 2.4 mm (0.094in)
- Contact Dia.
- 2 mm (0.079in)
- Wire Size/AWG
- 16 - 12
- Gender
- Standard
Form & Material
- Shell style / Model id
- PK - Fixed receptacle, nut fixing, cable collet
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 164.06 g
- Panel Drill Hole
- M25
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 7.80 - 9.20 mm
尺寸
|
S2 |
S3 |
S1 |
A |
B |
e |
E |
L |
M |
|
mm.
|
20 |
30 |
23.5 |
28 |
34 |
M25x1.0 |
12 |
73 |
2.5 |
| in. |
0.79 |
1.18 |
0.93 |
1.1 |
1.34 |
|
0.47 |
2.87 |
0.1 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现