您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- B - Indoor keyed
- HEP.0B.307.WLNP
Electrical Configuration
- Number of contacts Low Voltage
- 7
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 8.7 mOhm
- Insert configuration value
- 0B.307 - 7 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- B (Moderate Design Producibility - Standard)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Vtest (contact-contact)
- 1.1 kV (DC)
- Vtest (contact-shell)
- 1 kV (DC)
- Contact Dia.
- 0.5 mm (0.02in)
Form & Material
- Shell style / Model id
- HE - Fixed receptacle, nut fixing, watertight or vacuum-tight (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (gold plated [ISO 27874]) shell and collet nut, gold plated [ISO 27874] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Variant
- Watertight unmated (connector to device)
- Weight
- 11.47 g
- Panel Drill Hole
- M9
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +100°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 60 bars
Technical plans
尺寸
| A | B | L | M | P | S1 | e | E | |
|---|---|---|---|---|---|---|---|---|
| mm. | 12 | 13 | 19.5 | 2.5 | 9.0 | 8.2 | M9x0.6 | 5.5 |
| in. | 0.47 | 0.51 | 0.77 | 0.1 | 0.35 | 0.32 | 0.22 |
CAD
B - Indoor keyed
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。