您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- B - Indoor keyed
- GMA.1B.025.RA
Form & Material
- Shell style / Model id
- GMA - Bend relief Blue
- Housing material
- Silicone elastomer VMQ
- Keying
- No keying
- Colour
- Blue
- Weight
- 0.91 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- No IP rating
- Temperature range
- -60°C / +200°C (max. temperature valid for short periods of use.)
- Temperature range in water steam
- +140°C
Cable fixation
- Jacket cable outside diameter [mm]
- 2.50 - 2.90 mm
Technical plans
尺寸
| A | L | |
|---|---|---|
| mm. | 2.5 | 34 |
| in. | 0.1 | 1.34 |
B - Indoor keyed
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。