The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 6
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3B.306 - 4 (0.9 mm) + 2 (3 mm) Low Voltage
- Insulator
- R: PEEK (mixed multipole)
- Rated current
- 3 mm : 41.5 A, 0.9 mm : 8.5 A
- Vtest (contact-contact)
- 3 mm : 3 kV (DC), 0.9 mm: 2.9 kV (DC)
- Vtest (contact-shell)
- 1.8 kV (DC)
- Contact Dia.
- 2x 3 mm (0.118in) and 4x 0.9 mm (0.035in)
- Wire Size/AWG
- 20 - 10
- Wire Size/AWG details
- 3 mm : 10 (AWG max), 0.9 mm : 20 (AWG max)
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 11.00 - 12.00 mm
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现