The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 3.3 mOhm
- Insert configuration value
- 3B.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 17 A
- Vtest (contact-contact)
- 2 kV (DC)
- Vtest (contact-shell)
- 1.8 kV (DC)
- Max. Solid Conductor
- 1.5 mm² (AWG 14)
- Max. Stranded Conductor
- 1.5 mm² (AWG 16)
- Bucket Dia.
- 1.8 mm (0.071in)
- Contact Dia.
- 2 mm (0.079in)
- Wire Size/AWG
- 22 - 14
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
尺寸
|
L |
A |
M |
S2 |
S1 |
|
mm.
|
58 |
18 |
43 |
14 |
15 |
| in. |
2.28 |
0.71 |
1.69 |
0.55 |
0.59 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现