The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 6
- Contact Termination Low voltage
- Solder
- R (max)
- 8.7 mOhm
- Insert configuration value
- 0B.306 - 6 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Vtest (contact-contact)
- 1.2 kV (DC)
- Vtest (contact-shell)
- 0.9 kV (DC)
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.09 mm² (AWG 28)
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.02in)
- Wire Size/AWG
- 34 - 28
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- A: 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 1.40 - 2.20 mm
尺寸
|
S2 |
A |
L |
M |
S1 |
|
mm.
|
7 |
9.5 |
35 |
25 |
8 |
| in. |
0.28 |
0.37 |
1.38 |
0.98 |
0.31 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现