The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Crimp
- Insert configuration value
- 1 coax - 75 Ohms
- Insulator
- T: PTFE
- Rated current
- 1 A
- Impedance
- 75 Ohms
- Test voltage (kV DC)
- 1.2
- VSWR
- <1.2 DC to 25 GHz
- Cable type
- Draka 0.41/1.19AF
- Contact Dia.
- 0.4 mm (0.016in)
Form & Material
- Shell style / Model id
- - Male Crimp coaxial contact Type C (75 Ohms) with clip
- Weight
- 2.17 g
Environment
- Environmental sealing (IP rating)
- IP50
- Conductor ø max
- 0.40 mm
- Dielectric ø max
- 2.0 mm
- Shealth ø max
- 3.6 mm
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现