The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Contact Termination Low voltage
- Solder
- R (max)
- 3.3 mOhm
- Insert configuration value
- 3B.303 - 3 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 25 A
- Vtest (contact-contact)
- 2.7 kV (DC)
- Vtest (contact-shell)
- 2.1 kV (DC)
- Max. Solid Conductor
- 1.5 mm² (AWG 14)
- Max. Stranded Conductor
- 1.5 mm² (AWG 16)
- Bucket Dia.
- 1.8 mm (0.071in)
- Contact Dia.
- 2 mm (0.079in)
- Wire Size/AWG
- 22 - 14
- Gender
- Standard
Form & Material
- Shell style / Model id
- EN - Fixed receptacle with grounding tab, nut fixing, PSU or PPSU outer shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (beta=126, gamma=102, plug: male contacts, receptacle: female contacts)
- Weight
- 14.68 g
- Panel Drill Hole
- M18
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
尺寸
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S3 |
|
mm.
|
22 |
25 |
M18x1.0 |
11.5 |
30.7 |
2 |
28.1 |
16.5 |
22 |
| in. |
0.87 |
0.98 |
|
0.45 |
1.21 |
0.08 |
1.11 |
0.65 |
0.87 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现