您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- B - Indoor keyed
- ENY.2B.96C.PLLB
Electrical Configuration
- Nb of contacts Fiber optic
- 1
- Contact Termination Fiber optic
- Solder
- Insert configuration value
- 2B.96C - 1 FO Type F1, 4 LV
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 6 A
- Fiber Optic Contact
- Type F1 (must be ordered separately)
- Vtest (contact-contact)
- 850 V (AC), 1200 V (DC)
- Vtest (contact-shell)
- 1200 V (AC), 1700 V (DC)
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- ENY - Fixed receptacle with grounding tab, nut fixing, PSU or PPSU outer shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (beta=112.5, gamma=100, plug: male contacts, receptacle: female contacts)
- Weight
- 6.93 g
- Panel Drill Hole
- M15
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 13.60 mm
Technical plans
尺寸
| A | B | e | E | L | M | N | S1 | S3 | |
|---|---|---|---|---|---|---|---|---|---|
| mm. | 18 | 19.5 | M15x1.0 | 8.5 | 26.7 | 1.8 | 24.6 | 13.5 | 17 |
| in. | 0.71 | 0.77 | 0.33 | 1.05 | 0.07 | 0.97 | 0.53 | 0.67 |
B - Indoor keyed
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。