The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 10
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 4.8 mOhm
- Insert configuration value
- 2B.310 - 10 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- A (General Design Producibility - Preferred)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 8 A
- Vtest (contact-contact)
- 2 kV (DC)
- Vtest (contact-shell)
- 1.9 kV (DC)
- Contact Dia.
- 0.9 mm (0.035in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- ENY - Fixed receptacle with grounding tab, nut fixing, PSU or PPSU outer shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (beta=112.5, gamma=100, plug: male contacts, receptacle: female contacts)
- Weight
- 9.41 g
- Panel Drill Hole
- M15
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
尺寸
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S3 |
|
mm.
|
18 |
19.5 |
M15x1.0 |
8.5 |
26.7 |
1.8 |
24.6 |
13.5 |
17 |
| in. |
0.71 |
0.77 |
|
0.33 |
1.05 |
0.07 |
0.97 |
0.53 |
0.67 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现