The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- R (max)
- 6.1 mOhm
- Insert configuration value
- 0B.304 - 4 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 7 A
- Vtest (contact-contact)
- 2 kV (DC)
- Vtest (contact-shell)
- 1.6 kV (DC)
- Contact retention
- 22 N
- Max. Conductor
- 0.34 mm² (AWG 22)
- Min. Conductor
- 0.14 mm² (AWG 26)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Number of differentiated pairs (High speed)
- 1
- Protocol
- USB 2.0 (480Mb/s)
- Wire Size/AWG
- 26 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- EN - Fixed receptacle with grounding tab, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- A: 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 5.54 g
- Panel Drill Hole
- M9
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 8.30 mm
尺寸
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S3 |
|
mm.
|
10 |
12.5 |
M9x0.6 |
7 |
20.7 |
1.2 |
19.1 |
8.2 |
11 |
| in. |
0.39 |
0.49 |
|
0.28 |
0.81 |
0.05 |
0.75 |
0.32 |
0.43 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现