The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Fiber optic
- 1
- Contact Termination Fiber optic
- Solder
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 6 A
- Vtest (contact-contact)
- 850V (AC), 1205 V (DC)
- Vtest (contact-shell)
- 1200V (AC), 1700V (DC)
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- EE - Fixed receptacle, nut fixing (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 11.83 g
- Panel Drill Hole
- M15
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -40°C / +80°C
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 13.60 mm
尺寸
|
B |
e |
E |
L |
M |
N |
P |
S1 |
S2 |
A |
|
mm.
|
20 |
M15x1.0 |
4.3 |
26.7 |
3.5 |
24.6 |
9 |
13.5 |
15 |
20 |
| in. |
0.79 |
|
0.17 |
1.05 |
0.14 |
0.97 |
0.35 |
0.53 |
0.59 |
0.79 |
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现