您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- B - Indoor keyed
- CRC.1B.303.PLEV
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Nb of contacts Thermocouple
- 2
- Insert configuration value
- 1B.303 - 3 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 12 A
- Contact Dia.
- 1.3 mm (0.05in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- CRF - Bridge plug with two non-latching plugs with monitoring output
- Plug
- Bridge
- Housing material
- PA.6 (Polyamide 6) shell without treatment, other pieces nickel plated [SAE AMS QQ N 290] brass
- Locking system
- Snap-on
- Keying
- 2 keys (alpha=90, plug: male contacts, receptacle: female contacts)
- Colour
- Green
- Weight
- 24.42 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +90°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >144 hr
Technical plans
尺寸
| B | L | M | N | H | A | |
|---|---|---|---|---|---|---|
| mm. | 20 | 42 | 31 | 22 | 35 | 15 |
| in. | 0.79 | 1.65 | 1.22 | 0.87 | 1.38 | 0.59 |
B - Indoor keyed
主要功能
- 插拔自锁
- 8种尺寸
- 最多64芯
- 多个定位销角度
- 适用于室内/受保护环境(IP50)

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。