The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 66
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 5M.366_44 - 44 (0.7 mm) + 22 (1.3 mm) Low Voltage
- Insulator
- R: PEEK (mixed multipole)
- Rated current
- 0.7 mm : 3 A, 1.3 mm : 6 A
- Test voltage (kV rms) Contact-contact
- 0.7 mm : 1.65 kV, 1.3 mm : 1.95 kV
- Test voltage (kV rms) Contact-shell
- 0.7 mm : 2.70 kV, 1.3 mm : 1.80 kV
- Bucket Dia.
- 44x0.87 mm, 22x1.6 mm
- Contact Dia.
- 44x0.7 mm, 22x1.3 mm
- Wire Size/AWG
- 26 - 22
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- PH - Free receptacle with arctic grip and MIL-DTL-38999L
- Socket / Receptacle
- Free
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Ratchet
- Keying
- V: 5 keys (alpha=110, beta=120, gamma=35, delta=25, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 3000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-81
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -65°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Cable termination protection
- For backshell MIL-DTL-38999M
- Fixation type
- MIL-DTL-38999M
- Jacket cable outside diameter [mm]
- 14.25 - 28.50 mm
主要功能
- 恶劣环境(IP68)
- 棘齿结构,对冲击和振动有强大的抵抗力
- 隐形蓝黑色涂层
- 结构轻巧紧凑
- 定位销系统和颜色编码
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现