Special
Image for illustrative purpose only
Number of contacts Low Voltage
19
Wire Size/AWG
26 - 22
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Ratchet
Panel Drill Hole
M17
Jacket cable outside diameter [mm]
6.50 - 13.00 mm
Size
2M
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
19
Contact Termination Low voltage
Crimp
R (max)
6.1 mOhm
Insert configuration value
2M.319 - 19 Low Voltage
Insulator
L: PEEK
Rated current
4 A
Test voltage (kV rms) Contact-contact
1.2
Test voltage (kV rms) Contact-shell
1
Contact retention
22 N
Max. Conductor
0.382 mm² (AWG 22
Min. Conductor
0.128 mm² (AWG 26)
Bucket Dia.
0.87 mm (0.027in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
26 - 22
Gender
Standard

Form & Material

Shell style / Model id
PE - Fixed receptacle, nut fixing and mold stop
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
U: 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
13.34 g
Panel Drill Hole
M17

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-20°C / +200°C
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-81
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
For overmolding
Fixation type
Mold stop (overmolding)
Jacket cable outside diameter [mm]
6.50 - 13.00 mm
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
恶劣环境(IP68)
棘齿结构,对冲击和振动有强大的抵抗力
隐形蓝黑色涂层
结构轻巧紧凑
定位销系统和颜色编码
主要功能
恶劣环境(IP68)
棘齿结构,对冲击和振动有强大的抵抗力
隐形蓝黑色涂层
结构轻巧紧凑
定位销系统和颜色编码
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。