The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 19
- Contact Termination Low voltage
- Crimp
- R (max)
- 6.1 mOhm
- Insert configuration value
- 2M.319 - 19 Low Voltage
- Insulator
- L: PEEK
- Rated current
- 4 A
- Test voltage (kV rms) Contact-contact
- 1.2
- Test voltage (kV rms) Contact-shell
- 1
- Contact retention
- 22 N
- Max. Conductor
- 0.382 mm² (AWG 22
- Min. Conductor
- 0.128 mm² (AWG 26)
- Bucket Dia.
- 0.87 mm (0.027in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 26 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- PE - Fixed receptacle, nut fixing and mold stop
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Ratchet
- Keying
- N: 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- S : Silicone gasket
- Weight
- 14.7 g
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-81
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -65°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Cable termination protection
- For overmolding
- Fixation type
- Mold stop (overmolding)
- Jacket cable outside diameter [mm]
- 6.50 - 13.00 mm
主要功能
- 恶劣环境(IP68)
- 棘齿结构,对冲击和振动有强大的抵抗力
- 隐形蓝黑色涂层
- 结构轻巧紧凑
- 定位销系统和颜色编码
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现