Special
Image for illustrative purpose only
Number of contacts Low Voltage
5
Wire Size/AWG
24 - 20
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Ratchet
Jacket cable outside diameter [mm]
4.85 - 9.70 mm
Size
1M
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
1M.305 - 5 Low Voltage
Insulator
L: PEEK
Rated current
9 A
Test voltage (kV rms) Contact-contact
1.3
Test voltage (kV rms) Contact-shell
1.3
Contact retention
30 N
Max. Conductor
0.5 mm² (AWG 20)
Min. Conductor
0.25 mm² (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Reverse Gender

Form & Material

Shell style / Model id
PB - Fixed receptacle with antivibration flange, 2 holes fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
T: 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts)
Colour
Grey

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-81
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
Heatshrink
Fixation type
Heatshrink
Jacket cable outside diameter [mm]
4.85 - 9.70 mm

Technical plans

https://web.lemo.com/img/Illustrations/m/types/1m_305_m.gif
https://web.lemo.com/img/Illustrations/m/models/pbn.gif
https://web.lemo.com/img/Illustrations/m/keys/t.gif

尺寸

A B C D G H N P Ss Sr X
mm. 29 10.5 16.5 9.7 8.3 23.4 18 5.3 15.3 15.3 6.7
in. 1.14 0.41 0.65 0.38 0.33 0.92 0.71 0.21 0.6 0.6 0.26
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
恶劣环境(IP68)
棘齿结构,对冲击和振动有强大的抵抗力
隐形蓝黑色涂层
结构轻巧紧凑
定位销系统和颜色编码
主要功能
恶劣环境(IP68)
棘齿结构,对冲击和振动有强大的抵抗力
隐形蓝黑色涂层
结构轻巧紧凑
定位销系统和颜色编码
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。