The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 12
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 6.1 mOhm
- Insert configuration value
- 2M.312 - 12 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- A (General Design Producibility - Preferred)
- Insulator
- L: PEEK
- Rated current
- 7 A
- Test voltage (kV rms) Contact-contact
- 1.65
- Test voltage (kV rms) Contact-shell
- 1.15
- Contact Dia.
- 0.7
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- HY - Fixed receptacle, nut fixing for printed circuit, vacuumtight
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Ratchet
- Keying
- S: 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Variant
- PCB fixation with 4 threaded holes
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- 3000 mating cycles
- Temperature range
- -65°C / +180°C
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-81
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -55°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
C |
e |
E |
F |
H |
J |
L |
N |
R |
S1 |
S2 |
V |
|
mm.
|
21 |
20.8 |
M17x1.00 |
5.3 |
11.8 |
11.43 |
7 |
22.4 |
19.4 |
13.8 |
15.5 |
18 |
M2x0.4 |
| in. |
0.83 |
0.82 |
|
0.21 |
0.46 |
0.45 |
0.28 |
0.88 |
0.76 |
0.54 |
0.61 |
0.71 |
|
主要功能
- 恶劣环境(IP68)
- 棘齿结构,对冲击和振动有强大的抵抗力
- 隐形蓝黑色涂层
- 结构轻巧紧凑
- 定位销系统和颜色编码
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现