The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- R (max)
- 8.7 mOhm
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2 A
- Contact retention
- 12 N
- Max. Conductor
- 0.09 mm² (AWG 28)
- Min. Conductor
- 0.035 mm² (AWG 32)
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.02in)
- Wire Size/AWG
- 32 - 28
- Gender
- Standard
Form & Material
- Shell style / Model id
- PE - Straight receptacle, nut fixing (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 3.09 g
- Panel Drill Hole
- M7
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP67
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Cable termination protection
- Heatshrink
- Fixation type
- Heatshrink
- Jacket cable outside diameter [mm]
- 2.20 - 6.30 mm
尺寸
|
M |
A |
B |
L |
E |
e |
C |
S1 |
X |
|
mm.
|
2.5 |
10 |
6.3 |
20.7 |
6 |
M7x0.50 |
11 |
6.4 |
5.7 |
| in. |
0.1 |
0.39 |
0.25 |
0.81 |
0.24 |
|
0.43 |
0.25 |
0.22 |
主要功能
- 恶劣环境(IP67)
- 插拔自锁系统
- 对冲击和振动有很强的抵抗力
- 带有颜色编码的多个定位销角度
- 轻巧紧凑的结构
- 隐形蓝黑涂层
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现