The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 40
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 6.1 mOhm
- Insert configuration value
- 4F.340 - 40 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- A (General Design Producibility - Preferred)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2 A
- Vtest (contact-contact)
- 1350 V (AC), 1910 V (DC)
- Vtest (contact-shell)
- 1300 V (AC), 1840 V (DC)
- Contact Dia.
- 0.7 mm (0.028in)
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- HE - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 5 keys (alpha=100, beta=125, gamma=40, delta=20, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Variant
- Watertight unmated (connector to device)
- Weight
- 135.81 g
- Panel Drill Hole
- M24
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +100°C
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 5 bars
- Salt Spray Corrosion
- max. 48 hr
尺寸
|
A |
B |
e |
E |
H |
L |
M |
P |
S1 |
S2 |
X |
|
mm.
|
29 |
29 |
M24x1.0 |
3 |
15.24 |
23.5 |
5 |
16.5 |
22 |
25 |
19.5 |
| in. |
1.14 |
1.14 |
|
0.12 |
0.6 |
0.93 |
0.2 |
0.65 |
0.87 |
0.98 |
0.77 |
主要功能
- 恶劣环境(IP67)
- 插拔自锁系统
- 对冲击和振动有很强的抵抗力
- 带有颜色编码的多个定位销角度
- 轻巧紧凑的结构
- 隐形蓝黑涂层
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现