Image for illustrative purpose only

HEN.2F.312.XLNPS

Number of contacts Low Voltage
12
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Panel Drill Hole
M16
Size
2F

Electrical Configuration

Number of contacts Low Voltage
12
Contact Termination Low voltage
PCB - Straight
R (max)
6.1 mOhm
Insert configuration value
2F.312 - 12 Low Voltage
Footprint IPC Class3 compatibility
Yes
Class3 Productibility Level Compatibility
A (General Design Producibility - Preferred)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
7 A
Vtest (contact-contact)
1650 V (AC), 2350 V (DC)
Vtest (contact-shell)
2000 V (AC), 2850 V (DC)
Contact Dia.
0.7 mm (0.028in)
Gender
Standard

Form & Material

Shell style / Model id
HE - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Variant
Watertight unmated (connector to device), S: Silicone gasket
Weight
8.03 g
Panel Drill Hole
M16

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-15°C / +100°C
Climatic Category
15/200/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Pressure
5 bars
Salt Spray Corrosion
max. 48 hr

Technical plans

https://web.lemo.com/img/Illustrations/f/types/2_312_f.gif
https://web.lemo.com/img/Illustrations/f/models/he_pcb.gif
https://web.lemo.com/img/Illustrations/f/keys/n_2.gif

尺寸

A B e E H L M P S1 S2 X
mm. 20 20 M16x1.0 3 8.89 21.5 4 14.5 14.5 17 17.5
in. 0.79 0.79 0.12 0.35 0.85 0.16 0.57 0.57 0.67 0.69
F - Rugged Push-Pull
F - Rugged Push-Pull
恶劣环境(IP67)
插拔自锁系统
对冲击和振动有很强的抵抗力
带有颜色编码的多个定位销角度
轻巧紧凑的结构
隐形蓝黑涂层
主要功能
恶劣环境(IP67)
插拔自锁系统
对冲击和振动有很强的抵抗力
带有颜色编码的多个定位销角度
轻巧紧凑的结构
隐形蓝黑涂层
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。