The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 2F.308 - 8 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Vtest (contact-contact)
- 1950 V (AC), 2750 V (DC)
- Vtest (contact-shell)
- 1950 V (AC), 2750 V (DC)
- Max. Solid Conductor
- 0.34 mm² (AWG 22)
- Max. Stranded Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- HE - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Watertight unmated (connector to device)
- Weight
- 8.8 g
- Panel Drill Hole
- M16
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +100°C
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 5 bars
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 5.30 - 14.00 mm
尺寸
|
A |
B |
e |
E |
H |
L |
M |
P |
S1 |
S2 |
X |
|
mm.
|
20 |
20 |
M16x1.0 |
3 |
8.89 |
21.5 |
4 |
14.5 |
14.5 |
17 |
17.5 |
| in. |
0.79 |
0.79 |
|
0.12 |
0.35 |
0.85 |
0.16 |
0.57 |
0.57 |
0.67 |
0.69 |
主要功能
- 恶劣环境(IP67)
- 插拔自锁系统
- 对冲击和振动有很强的抵抗力
- 带有颜色编码的多个定位销角度
- 轻巧紧凑的结构
- 隐形蓝黑涂层
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现