Image for illustrative purpose only
Number of contacts Low Voltage
4
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Panel Drill Hole
M10
Size
0F

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
PCB - Straight
R (max)
6.1 mOhm
Insert configuration value
0F.304 - 4 Low Voltage
Footprint IPC Class3 compatibility
Yes
Class3 Productibility Level Compatibility
A (General Design Producibility - Preferred)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
7 A
Vtest (contact-contact)
1350 V (AC), 1910 V (DC)
Vtest (contact-shell)
1100 V (AC), 1560 V (DC)
Contact Dia.
0.7 mm (0.028in)
Gender
Standard

Form & Material

Shell style / Model id
HE - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and nut, other pieces brass
Locking system
Push-pull
Keying
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
Variant
Watertight unmated (connector to device)
Weight
6.58 g
Panel Drill Hole
M10

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-50°C / +150°C
Climatic Category
50/175/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Pressure
5 bars
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/f/types/0_304_f.gif
https://web.lemo.com/img/Illustrations/f/models/he_pcb.gif

尺寸

A B e E H L M P S1 S2 X
mm. 13 14 M10x0.75 3 5.08 21.5 2.5 14.5 9 11 17.5
in. 0.51 0.55 0.12 0.2 0.85 0.1 0.57 0.35 0.43 0.69
F - Rugged Push-Pull
F - Rugged Push-Pull
恶劣环境(IP67)
插拔自锁系统
对冲击和振动有很强的抵抗力
带有颜色编码的多个定位销角度
轻巧紧凑的结构
隐形蓝黑涂层
主要功能
恶劣环境(IP67)
插拔自锁系统
对冲击和振动有很强的抵抗力
带有颜色编码的多个定位销角度
轻巧紧凑的结构
隐形蓝黑涂层
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。