The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 15 A
- Contact Dia.
- 1.3
- Wire Size/AWG
- 28 - 20
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- EH - Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Weight
- 10.78 g
- Panel Drill Hole
- M16
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP67
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 5.30 - 14.00 mm
主要功能
- 恶劣环境(IP67)
- 插拔自锁系统
- 对冲击和振动有很强的抵抗力
- 带有颜色编码的多个定位销角度
- 轻巧紧凑的结构
- 隐形蓝黑涂层
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现