The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Crimp
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1F.305 - 5 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 9 A
- Vtest (contact-contact)
- 1300 V (AC), 1840 V (DC)
- Vtest (contact-shell)
- 1550 V (AC), 2200 V (DC)
- Contact retention
- 30 N
- Max. Conductor
- 0.5 mm² (AWG 20)
- Min. Conductor
- 0.25 mm² (AWG 24)
- Bucket Dia.
- 1.1 mm (0.043in)
- Contact Dia.
- 0.9 mm (0.035in)
- Wire Size/AWG
- 24 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- ED - Fixed receptacle with flange,2 holes fixing, protruding shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 5.23 g
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP67
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 3.80 - 10.70 mm
尺寸
|
C |
B |
A |
H |
N |
M |
P |
D |
d |
|
mm.
|
11.5 |
5.9 |
25.4 |
19.3 |
19 |
2 |
16.5 |
14 |
3.5 |
| in. |
0.45 |
0.23 |
1 |
0.76 |
0.75 |
0.08 |
0.65 |
0.55 |
0.14 |
主要功能
- 恶劣环境(IP67)
- 插拔自锁系统
- 对冲击和振动有很强的抵抗力
- 带有颜色编码的多个定位销角度
- 轻巧紧凑的结构
- 隐形蓝黑涂层
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现