Standard
Image for illustrative purpose only
Number of contacts Low Voltage
9
Wire Size/AWG
34 - 28
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
0.00 - 5.80 mm
Size
0D
根据产品是标准(STANDARD)还是特殊(SPECIAL),适用不同的最小订购量(MOQ)。了解更多
对于原型制作或样品,可能会接受较低的最小订购量——请通过此链接提交您的请求。

Electrical Configuration

Number of contacts Low Voltage
9
Contact Termination Low voltage
Solder
R (max)
7.5 mOhm (at 1000 cycles)
Insert configuration value
0D.309 - 9 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1.6 kV (DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.09 mm² (AWG 28)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
34 - 28
Gender
Standard

Form & Material

Shell style / Model id
FG - Straight plug Push-Pull, overmolded cable
Plug
Straight
Housing material
Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
Locking system
Push-pull
Keying
R: 5 keys (alpha=95, beta=100, gamma=25, delta=40, plug: male contacts, receptacle: female contacts)
Colour
Anthracite
Weight
10.696 g

Environment

Technical domain
Security and Defence, Specialties and Other, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-40°C / +90°C (Overmolding)
Climatic Category
50/175/21
F ret (max)
400 N
F ret (min)
100 N
Humidity (max)
<=95% [at 60 °C /140 F]
Shielding (min)
>= 75 dB (10 MHz)
Shielding (min)
>= 40 dB (1 GHz)
Shock Resistance
50 g [ 11 ms]
Vibration
37.8 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
1000 hr

Cable fixation

Cable termination protection
Potting
Fixation type
Crimp / Overmolding
D - Rugged Miniature Push-Pull
D - Rugged Miniature Push-Pull
防水等级IP68(水下20米/2小时)
插拔自锁和分离式系统
易于集成
坚固的五向定位销系统
通过MIL-STD-810H认证
紧凑微型设计
主要功能
防水等级IP68(水下20米/2小时)
插拔自锁和分离式系统
易于集成
坚固的五向定位销系统
通过MIL-STD-810H认证
紧凑微型设计
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。