The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- GRA - Insulating washer
- Housing material
- Polyamide, orange
- Keying
- No keying
- Weight
- 0.06 g
Environment
- Environmental sealing (IP rating)
- No IP rating
- Temperature range
- -40°C / +90°C
尺寸
|
A |
B |
L |
M |
S |
T |
|
mm.
|
10 |
8.8 |
1.8 |
1 |
6.4 |
8 |
| in. |
0.39 |
0.35 |
0.07 |
0.04 |
0.25 |
0.31 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现