The store will not work correctly in the case when cookies are disabled.
Form & Material
- Housing material
- Thermoplastic polyurethane
- Keying
- No keying
- Colour
- Brown
- Weight
- 0.34 g
Environment
- Environmental sealing (IP rating)
- No IP rating
Cable fixation
- Jacket cable outside diameter [mm]
- 3.20 - 3.50 mm
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现