The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- GMA - Bend relief Orange
- Housing material
- Thermoplastic polyurethane
- Keying
- No keying
- Colour
- Orange
- Weight
- 0.232 g
Environment
- Environmental sealing (IP rating)
- No IP rating
Cable fixation
- Jacket cable outside diameter [mm]
- 1.10 - 1.40 mm
尺寸
|
A |
L |
|
mm.
|
1.2 |
22 |
| in. |
0.05 |
0.87 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现